Catalog navigation
CAD model selection
Part Number
M4XXUXXA01
Motor Voltage (VDC)
N/A
24
V
Motor Type
None
Output
0
rpm
Motor No-Load Speed
No Motor
rpm
Gear Ratio
N/A
Differential
Unlocked
Locked
Motor OD
0
Motor Mount
X
°
Motor Thermal Switch / Thermistor
Brake
No Brake
Motor Brake
No Brake
Brake Torque
Nm
Brake Voltage & Style
VDC
Brake Mounting Orientation
N/A
°
Brake Cover
No
Brake Connector
No
Min. Mounting Width
9.37 [237.9]
10.86 [275.8]
12.00 [304.8]
12.45 [316.2]
13.00 [330.2]
13.88 [352.6]
14.00 [355.6]
19.32 [490.8]
Axles
3/4" OD, 3/16" X 1.5" Square Key, 15.86 [402.8] Axle Width
14.25 Taper, 5 X 7.5mm Woodruff Key, 16.81 [426.9] Axle Width
Customer Defined
Axle Type
Straight
Axle End OD
0.75 [19.0]
Axle End Thread
M6 x 1.0 - 6H
Key Style
Square Full Seat
Key Type
3/16" x 1.5" ANSI
Overall Width
15.86 [402.8]
Warning for Customer Defined Axle
None
Download CAD models
Previews
3D
2D