Catalog navigation
CAD model selection
Part Number
M6A03B1HA01
Motor Type
Brushed (PMDC)
Brushless (BLDC)
Motor Voltage
24
36
48
V
Output
89
59
70
87
106
131
185
278
rpm
Motor No-Load Speed
A - 24VDC, 3200 RPM No Load Speed, BRUSHED
X - No Motor
rpm
Motor Mount Orientation
0 - 0
1 - 60
2 - 120
3 - 180
4 - 240
5 - 300
°
Gear Ratio
36.0:1
Brake
B - 12 Nm, 24VDC, HANDLE
A - 12 Nm, 24VDC, NO HANDLE
C - 12 Nm, 36VDC, HANDLE
X - No Brake
Brake Torque
12 Nm
Brake Voltage & Style
24; w/ Handle Nm
Brake Mounting Orientation
1 - 60
0 - 0
2 - 120
4 - 240
5 - 300
°
Left Tube
H - 8.60 [218.4]
A - 1.47 [37.3], Available Upon Request
B - 2.47 [62.9], Available Upon Request
D - 4.47 [113.7], Available Upon Request
E - 5.47 [139.1], Available Upon Request
K - 11.60 [294.6]
Inch
Right Tube
A - 1.47 [37.3]
B - 2.47 [62.9]
D - 4.47 [113.7]
E - 5.47 [139.1]
H - 8.60 [218.4]
K - 11.60 [294.6]
Inch
Axles
Wheel Hub, 5.5" OD, 4 X 4.0" BC, 7/16-20 Studs
Axle Shaft, 1" OD, 1/4"Keyseat, 3/4-16 UNF-2A
Customer Defined
Axle Type
Wheel Hub
Axle End OD
1.0 [25.4] w/ Hub
Wheel Hub OD
5.50" [139.7]
Wheel Hub Bolt Pattern
4 x 4.0" BC
Thread Size
7/16-20
Track Width
16.45 [417.8]
Maximum Width
24.55 [623.6]
Warning
None
Warning for Wheel Hub
None
Warning for Customer Defined Axle
None
Download CAD models
Previews
3D
2D